2016 CAT 330FL For Sale - 160,000 USD | Cat Used
Quick Search

CAT 330FL

CAT 330FL

CAT Certified
Year
2016
Working hours
3,685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Chesapeake, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 330FL
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberMBX00175
Unit Number5029170T0
Catalog Number10078585
Year2016
Hours3,685 h
CountryUnited States
LocationChesapeake, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
BucketBucket
Additional information329F L STANDARD AR
330F L HEX
ALARM, TRAVEL
BOOM, R-REACH (20'2")
CAB GP
CHANGER, HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TR4FINAL
CONTROL, FINE SWING
COUNTERWEIGHT, 12,787 LB
COVER, FENDER
COVER, UPPER
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB
DECALS, EXTERIOR
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHTS, R-BOOM
JOYSTICK STD STP
JOYSTICK, ONE BUTTON
LINES
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CYLINDER
LINES, SDRV (STD/PGQC)
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PEDAL
PREFILTER, AIR (EXTERNAL)
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM PKG
SEAT, H-BACK, W/ HEATER, S/AIR
STICK, R12'4"
SUN, SHADE
TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, HL
WIPER-RADIAL, W/O LOWER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering