Quick Search

CAT 325FLCR

CAT 325FLCR

CAT Certified
Year
2016
Working hours
2,378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Dulles, VA
+1 540 682 2515
Show phone number
Basic information
BrandCAT 325FLCR
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0XAA00193
Unit Number5026500T
Catalog Number10056204
Year2016
Hours2,378 h
CountryUnited States
LocationDULLES, United States
Pricing
Price Excluding Tax199,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • bumper dented, step bent, windshield cracked but getting replaced, right boom light is missing
  • Goodbumper dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnormal wear
  • Good
  • Good
  • Goodstep bent
safety items
100
  • Yes
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwindshield cracked getting replaced
  • Good
  • Good
  • Good
  • Good
  • Goodneeds new seatbelt out of date
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • red
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 11ft 2 in
  • Good
  • Goodslight play in pins
  • Good
stick
300
  • 9ft 6 in
  • Good
  • Good
  • Goodslight play
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering