Currently 18009 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,212 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT D 6 N LGP, 280,0002019
Rental Fleet, Subject To Availability, AL
3,452 h Conditionsair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT D6K2LGP, 179,0002016
Schofield, WI
5,062 h Conditionsengine

See Details
CAT D5K2LGPARO, 129,5002017
Milwaukee, WI
2,253 h Conditionsengine

See Details
CAT D6 XE, 435,7502020
Cleburne, TX
2,750 h Conditionsair conditionerproduct linkaccugrade readyblade type - vpatdiff steer

See Details
CAT D8N, 167,5001995
Kalkaska, MI
544 h Conditions

See Details
CAT D6 XE LGP, 595,0002023
Gillette, WY
1,609 h

See Details
CAT D4K2LGP, 66,9002014
Indianapolis, IN
6,311 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT D4K2XL, 94,0002016
Monroe, NJ
3,116 h Conditionsaccugrade readyair conditionerblade type - vpatengine enclosureslighting

See Details
CAT D 6 N LGP, 195,0002016
Montgomery, AL
5,954 h Conditionsair conditionerblade type - vpatrops - enclosedmirrorsdrawbar

See Details
CAT D6N LGP, 235,0002019
Green Bay, WI
5,703 h Conditionsarrangement - mass excavatorair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D6NXLDSVP, 123,9002012
Salina, KS
8,419 h Conditionsair conditionerproduct linkaccugrade readyengine enclosureslighting

See Details
CAT D6K2XL, 190,0002019
Las Vegas, NV
2,460 haccugrade readyblade type - vpatripper - multi-shanklightingrops - enclosed

See Details
CAT D7E LGP, 250,0002017
Raleigh, NC
5,688 h Conditions

See Details
CAT D8, 1,275,0002023
Casper, WY
512 hripper - multi-shank

See Details
CAT D6 XE, 515,0002021
Call For Additional Info, PA
3,751 h Conditionsproduct linkaccugrade readydiff steerlightingrops - enclosed

See Details
CAT CS56B, 177,0002018
Negaunee, MI
1,387 h Conditionsengine

See Details
CAT D6NL AHWZ24F, 179,9032018
Brownstown Twp., MI
5,135 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readydiff steer

See Details
CAT D10T2, 950,0002019
San Antonio, TX
8,763 h Conditionsair conditionerblade type - suripper - single shanksteering type - finger tipblade tilt - dual tilt

See Details
CAT D6TXW W, 157,5032012
Grand Rapids, MI
7,769 h Conditionsair conditionerproduct linkaccugrade readydiff steerlighting

See Details
CAT D8T, 637,5002019
Aurora, CO
3,095 h Conditions

See Details
CAT D6 XL VP, 590,2022024
Lindon, UT
126 h

See Details
CAT D10T, 1,680,0002021
Victoria, TX
2,502 hblade type - sublade tilt - dual tiltripper - single shankair conditionerepa label

See Details
CAT D5N XL, 67,0002005
San Leandro, CA
5,516 h

See Details
CAT D3CX HST, 27,5001998
Saginaw, MI
3,147 h Conditionsengine enclosureslightingpilot controldrawbarrops - open

See Details
Show more results

Dozers