Quick Search

CAT D8

CAT D8

Year
2023
Working hours
567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D8
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberAW800482
Unit NumberAW8482
Catalog Number10073180
Year2023
Hours567 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax1,275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ripper - Multi-ShankRipper - Multi-Shank
Additional information8SU/U DOZER, DUAL TILT, GUARD
ALTERNATOR, 150AMP STD
BASIC ARRANGEMENT
BLADE, 8SU RK GRD &WR PLT, ARO
BRAKES, EXTREME SERVICE
CAB, STD
CARRIER ROLLERS, STD
CAT GRADE CONTROL OMM
CYLINDER, LIFT, GRADE CTRL 3D
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, STD
FINAL DRIVES, STD
FLUIDS, STD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, FAST FILL
GAUGE, STD
GRAB HANDLES, PUSH ARM
GRADE WITH 3D
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STD
HEATER, ENGINE COOLANT 120V
HYDRAULIC, DUAL TILT
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, TEN, LED
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
OPERATORS AR, QUICK OPENING
PRECLEANER, SCREEN HIGH DEBRIS
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSHARMS, STD
REAR HYDRAULIC, RIPPER
ROLL ON-ROLL OFF
SEAT, CLOTH, HEATED
SERIALIZED TECHNICAL MEDIA KIT
TOOTH, MULTI-SHANK RIPPER
TRACK, 24" ES HD
UC, HD, SUSPENDED
VISIBILITY AR, CAMERA
WINDSHIELD WASHER EMPTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering