Quick Search

CAT D6 XL VP

CAT D6 XL VP

Year
2024
Working hours
226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT D6 XL VP
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberWH501173
Unit NumberAA010462
Catalog Number10117608
Year2024
Hours226 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax590,202 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR FILTER, CAB
ALTERNATOR, 150 AMP
ASSIST W/ARO
BASIC ARRANGEMENT
BLADE, VPAT
BUNDLED, BULLDOZER
CAB, PREMIUM
CONFIG ARR 20B, LUC, VPAT
CONTROL, RIPPER/WINCH
D6 ZCON LANE 3
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
GUARD, FUEL TANK
HYDRAULICS, VPAT
INSTRUCTIONS, ENGLISH
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHTS, 6 LED, VPAT
NO REAR ATTACHMENT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICED NEW 03/14/24 DA (EARTHWORKS READY)
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
REGIONAL PACKAGE, USA
ROLL ON - ROLL OFF
SEAT, STANDARD
SHIPPING/STORAGE PROTECTION
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, CTR GUIDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering