Quick Search

CAT D3CX HST

CAT D3CX HST

Year
1998
Working hours
3,147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D3CX HST
Michigan CAT
CategoryCrawler dozers
Serial Number4TS00479
Unit Number4TS479
Catalog Number10088180
Year1998
Hours3,147 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax27,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
LightingLighting
Pilot ControlPilot Control
DrawbarDrawbar
ROPS - OpenROPS - Open
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Blade Type - PatBlade Type - Pat
Additional informationCONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, PAT BLD, 16" PADS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7100
  • Yes
  • No
  • Good
  • GoodStraight and in place
  • Good
  • FairCanopy edge dented in rear.
  • FairScratches and cracked with peeling. Faded
  • FairPin missing ball welded in place.
  • FairBoth panels missing
  • Good
  • Good
  • Good
  • Good
  • FairBolt missing on left front. Straight
  • FairScratches with peeling and surface rust. Faded. Has been touched up in a couple spots.
  • FairBowl is brown
  • FairDented slight at lower right side.
  • Fair
  • FairBoth track steps bent slight.
safety items
102
  • Yes
  • Yes
  • Yes
  • PoorInoperable
  • Good
  • PoorLast inspected 01/1998 belt will not retract all the way. Latch chewed up
gauges, operator station, console
171
  • No
  • No
  • No
  • FairScratches and scuffs with surface rust.
  • FairWorn slight. Missing rear panel
  • FairAftermarket oil pressure gauge installed, original oil and engine temperature gauge inoperable.
  • Good
  • FairDirty
  • PoorInoperable
  • FairSeat and backrest weathered and cracked. Both armrests weathered.
  • FairSpring suspension. Cannot tilt backrest.
  • FairGlow plug and light switch labels worn off.
engine
620
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • FairDirty
  • GoodGreen
  • Good
  • FairStack dented slight.
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Yes
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
211
  • No
  • No
  • No
  • Good
  • Good
  • FairWire hanging on left side of motor
  • PoorNo lights installed
transmission
520
  • Yes
  • No
  • No
  • Good
  • Fair
  • Good
  • Fair2 speed not working
  • Good
  • Good
  • Good
steering
210
  • FairController not centered, leaking slight. Boot not installed.
  • Good
  • Good
brake
011
  • PoorInoperable
  • FairPedal froze up.
hydraulics
430
  • No
  • GoodBoth dry
  • FairT handle loose
  • FairShows normal wear.
  • FairRight side leaking slight. Left side dry.
  • Good
  • Good
  • GoodDry
blade
251
  • 8’2” wide blade.
  • FairTop link has been rewelded. Iron welded to top.
  • FairP&B have some movement.
  • PoorShows wear. Left center edge broken. Does not have a flip left.
  • FairShows wear.
  • FairP&B have some movement.
  • Good
  • Good
  • FairHas some movement with shims remaing to tighten up
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 30% remaining
Link / Brand / Part NumberCat #6Y-0936
Track Shoes Width / Type16” wide pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1391386066
Idlers Front20208484
Links83838080
Pins & Bushings (External)4444106106
Track Roller 21421435450
Track Roller 31421415460
Track Roller 41411406064
Track Shoe Grouser Height33335555
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering