Quick Search

CAT D6K2LGP

CAT D6K2LGP

Year
2016
Working hours
5,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Schofield, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT D6K2LGP
Fabick CAT
CategoryCrawler dozers
Serial NumberJTR00317
Unit NumberJTR00317
Catalog Number10018706
Year2016
Hours5,068 h
CountryUnited States
LocationSchofield, United States
Pricing
Price Excluding Tax179,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationAIR CLEANER
ARO, MECHANICAL PITCH
BLADE ACCUGRADE READY, LGP
CAB COMFORT PACK
CLEAN EMISS MOD - T4F
COLD WEATHER, 120V, PACKAGE
D6K2 LGP TRACTOR450HRS
DRAWBARRINGS IN EQUALIZER BAR &
FAN, DEMAND
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARDADE AS
NEW BEARINGS IN EQUALIZER BAR &
NEW CAT U/C @ 4,450HRS
NEW PINS/BUSHINGS IN BLADE AS
NO REAR ATT PACKAGE
Online Owner's Manual
PLK CELLULAR
PROTECTION PACKAGE, FRONT
REAR CAMERA
REGIONAL PACKAGE, AM-N
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP
UNDERCARRIAGE, CAT ABR
WELL AT 4,450HRS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodJan 16
gauges, operator station, console
1700
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Nor
  • None
  • Good
  • GoodRed /full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Overall good condition Very slight play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Notes - UNDERCARRIAGE 1Overall good condition
Track Shoes Width / Type30” single bar grouser
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering