Caterpillar AP1055F

Caterpillar AP1055F

Price
340,000 USD
Year
2015
Working hours
1513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1055F
CategoryAsphalt pavers
Serial NumberTJ500125
Unit Number16A00168
Catalog NumberCU2421928
Manufacturing Year2015
Hours1513 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$340,000
Tax-
Price Including Tax-
Features
Additional InformationINCLUDES:
AP1055F MTS ASPHALT PAVER
PUSH ROLLER, OSCILLATING
HITCH, HYD PREP, TRACTOR
MAINFRAME, NO POWER EXTENSION
ADAPTER, VIBE SCREED
TANK, WASHDOWN
ENGINE, TIER 4F EPA/STG IV EU
TRACK, MTS, SMOOTH
LIGHTS, WORKING
SENSOR, FEEDER, SONIC
PEDALS, DECELERATOR
VENTILATION SYSTEM, NO CANOPY
CYLINDER KIT, STANDARD
NO PRODUCT LINK
APRON, MAN FOLD STD ENTRY
HOPPER, STD ENTRY
PANEL, POWER SUPPLY
FLASHING, MAN FOLD STD ENTRY
CONTROL, BASE CAT G&S SYSTEM
UMBRELLA, CAT
HOSE, REEL WITH WAND
GUIDE, STEERING
SCREED, SE60 V
SENSOR, GRADE, SONIC
EXTENSION, 6" AUGER, PAIR
EXT, POWER FOR MANUAL ENDGATE
FILM GP US
CONTROL, PENDANT
ENDGATE, MANUAL HEATED
SEAT, VINYL SUSPENSION
BEAM, SONIC AVERAGING, CAT G&S
PACKAGE, BASE WIDTH + 4'11" LT
SENSOR, SLOPE
KIT, UPTIME
PRODUCT LINK SEE W/O AN78733
STEERING, SPRING RETURN
SHOE, SAFETY EDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone