Caterpillar AP-600D

Caterpillar AP-600D

Price
118,000 USD
Year
2012
Working hours
5500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP-600D
CategoryAsphalt pavers
Serial NumberTFZ00300
Unit NumberUT16873
Catalog NumberCU4355298
Manufacturing Year2012
Hours5500 h
CountryUnited States
LocationCranberry Township, PA
Pricing
Price Excluding Tax$118,000
Tax-
Price Including Tax-
Features
Additional InformationAUGERS @ 50%
BERM BUILDERS
CARLSON 8-15' EZ-IV ELECTRIC
CAT 6 CYLINDER DIESEL ENGINE
CAT AP600D PAVER
FRONT BOGIE WHEELS
FRONT WHEEL ASSIST
HEATED SCREED
HYD FRONT APRON
SONIC FEEDER SENSORS, CONVEYORS
TIRES @ 10%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone