Caterpillar G3520

Caterpillar G3520

Price
470,000 USD
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3520
CategoryStationary Generator Sets
Serial NumberGZJ00221
Unit NumberEPU10241
Catalog NumberCU4541975
Manufacturing Year2006
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 470,000
Tax-
Price Including Tax-
Details
Output2000 kVA
Frequency60 Hz
Features
Additional Information2006 CAT G3520C, S#GZJ00221, 1600kW continuous, 4160V 3ph, 60Hz, 1200RPM, 6 lead, 0.6667 pitch, dual bearing, zero hours, EMCP2+ digital control panel, skid mounted open style unit, landfill gas fueled generator package. Engine has major overall completed, brand new 4160V generator end.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

Dimensions
L-251”
W- 80”
H- 93”
WEIGHT: 40,437 lb.

*12 month parts warranty

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 and ... Ricketts at 317-220-2602 and ...
Power Rating
Continuous
60Hz
2000kVA / 1600kW / 4160Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone