Caterpillar G3516

Caterpillar G3516

Price
225,000 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516
CategoryStationary Generator Sets
Serial Number4EK05247
Unit NumberEPU10673
Catalog NumberCU4443908
Manufacturing Year2008
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Details
Output1112 kVA
Frequency60 Hz
Features
Additional InformationCAT G3516 S#4EK05247, 890 kW continuous/ 980kW prime, 4160V 3ph, 60Hz, 1200rpm, 0.6667 pitch, engine can operate on landfill or natural gas, EMCP2+ control panel, standard air cleaners.
ACCESSORIES: battery charging alternator, 10A battery charger, 24V battery set, jacket water heater

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity before pick-up.

For more details or questions, please contact:
Christopher Ricketts at (317) 220-2602 or ...
Power Rating
Continuous
60Hz
1112kVA / 890kW / 4160Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone