Currently 18056 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
256 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT TL1255D, 127,1252017
Mesa, AZ
4,401 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 135,4092018
Mesa, AZ
4,235 h

See Details
CAT TL1255D, 136,9022018
Tucson, AZ
4,067 h

See Details
JCB 509-42, 97,9192019
Mesa, AZ
683 hdouble auxiliary hydraulic supplycoupler - quickrops - enclosedanti-theft systemforks - pallet

See Details
Genie GTH1544, 130,3002015
Wichita, KS
1,420 hfire extinguisher

See Details
CAT TL1255D, 123,1882018
Mesa, AZ
5,380 h

See Details
CAT TL1055D, 103,7332015
Prescott, AZ
4,047 h

See Details
Genie GTH1544, 125,9002014
Kansas City, MO
1,114 hforks

See Details
CAT TL1255D, 130,1492021
Mesa, AZ
4,716 h

See Details
SkyTrak 60426K, 99,0002021
Bayfield, CO
1,246 h Conditions

See Details
CAT TH255C, 55,0002014
Anchorage, AK
4,200 h

See Details
CAT TL1255D, 117,7722017
Tucson, AZ
5,356 h

See Details
CAT TH360B, 43,9002005
Shelby Twp., MI
2,278 h Conditionscoupler - quicklightingauxiliary hydraulics pressure - high pressurecoupler type - hydrauliccombined hydraulics - two way

See Details
CAT TL1055D, 158,2202018
Olathe, KS
2,179 h Specificationscab - enclosed

See Details
Genie GTH1544, 98,5002015
Hayden, CO
3,060 h

See Details
CAT TL642C, 79,5002014
Charlotte, NC
1,155 h

See Details
CAT TL1055-05, 229,5002023
Salt Lake City, UT
707 h

See Details
CAT TL1255D, 121,0852016
Mesa, AZ
4,989 hcoupler - quickcarriage width - standard

See Details
CAT TL1255-05, 157,0682021
Mesa, AZ
3,244 h

See Details
CAT TL1255D, 117,4252017
Eloy, AZ
5,249 h

See Details
CAT TH255C, 65,0002016
Fresno, CA
2,233 h

See Details
JLG MATERIAL HANDLING DIV. 65-18A, 62,5002019
Raleigh, NC
917 h Conditionsauxiliary hydraulics pressure - medium pressurecoupler type - mechanicalforks - palletcarriage width - standardrops

See Details
CAT TH255C, 89,0002020
Topeka Area, KS
1,546 hcounterweight

See Details
CAT TL1255D, 127,3342017
Imperial, CA
4,401 h

See Details
Show more results

telehandler