Quick Search

JCB 509-42

JCB 509-42

Year
2019
Working hours
683 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandJCB 509-42
Empire Southwest LLC
Categorytelehandler
Serial NumberJCB5CF7GHK2913446
Unit NumberCN13217
Catalog Number10118966
Year2019
Hours683 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax97,919 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Double Auxiliary Hydraulic SupplyDouble Auxiliary Hydraulic Supply
Coupler - QuickCoupler - Quick
ROPS - EnclosedROPS - Enclosed
Anti-theft SystemAnti-theft System
Forks - PalletForks - Pallet
Carriage Width - StandardCarriage Width - Standard
Additional informationECM DOWNLOAD: NO
Engine Tier Rating: Y4
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Reach: 28 FT
ROPS: ENCLOSED
TIRE SIZE: 14.00-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering