Quick Search

CAT TH360B

CAT TH360B

Year
2005
Working hours
2,278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT TH360B
Michigan CAT
Categorytelehandler
Serial NumberSLE03960
Unit NumberSLE3960
Catalog Number10110720
Year2005
Hours2,278 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax43,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler - QuickCoupler - Quick
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
ROPS - OpenROPS - Open
Forks - PalletForks - Pallet
Carriage Tilt - Side TiltCarriage Tilt - Side Tilt
Carriage Width - StandardCarriage Width - Standard
Additional informationCONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
OROPS,NO STAB,HQC,FORKS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • No
  • Good
  • Good
  • Good
  • FairTop of hood cracked
  • GoodFenders in place and straight
  • Good
  • Good
  • FairFaded, some rust patches in areas
  • Good
  • Good
safety items
411
  • GoodWorking
  • Good
  • Good
  • PoorNot Working
  • GoodRops
  • FairOutdated dated 2005
gauges, operator station, console
311
  • No
  • No
  • No
  • Good
  • Good
  • FairGauges working, lamation inside cluster separating appears to be damp, hard to read
  • GoodWorking shows 2279 hrs
  • PoorSeat cushion covering torn
engine
300
  • YesSlight
  • No
  • Yes
  • No
  • NoSeepage at front cover accessory drive plate
  • No
  • Red, clean
  • Powered by 4.4 L Perkins/Cat 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Acessory wired to front carriage area
  • Good
  • GoodDual battery
  • GoodFloods on machine working
  • Good
  • Good
transmission
500
  • Operated good through speeds
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • 3-position steerimg not working, operated in front steer only
  • GoodPinion and wheel and seals are dry
  • Good
  • Good
  • Good
  • Good
brake
400
  • Parking brake not working
  • Good
  • Good
  • Good
  • GoodWet inboard
hydraulics
600
  • GoodDry tilt function operated good
  • Good
  • Good
  • Good
  • GoodPump
  • Good
boom
210
  • Good
  • Good
  • FairBoom extension weat pads shows some wear (can be shimmed)
final drives
100
  • Good
tires
  • Tires are filled
  • 13.00-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan (motor grader II)2475NoNoNo
Left RearTitan (motor grader II)2475NoNoNo
Right FrontTitan (motor grader II)2475NoNoNo
Right RearTitan (motor grader II)2475NoNoNo
comments, misc. repairs, general remarks
  • 6ft adjustable pallet style forks 4ft wide carriage with power tilt,- forks only included with the sale of this machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering