Quick Search

CAT TH255C

CAT TH255C

Year
2016
Working hours
2,233 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT TH255C
Quinn Company
Categorytelehandler
Serial NumberJK201064
Unit NumberUC0002558
Catalog Number10116635
Year2016
Hours2,233 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, DISCONNECT SWITCH
BELT, SEAT, 3"
CAB, ENCLOSED WITH HEAT + AC
CARRIAGE, SIDE SHIFT 48"
COUNTERWEIGHT, ADSD-N
COUPLER, MANUAL, UNIVERSAL
ELECTRICAL CONFIG, ADSD-N PLUS
FAN, ENGINE, VARIABLE
FENDER, CAB, SINGLE
FORK, PALLET 2" X 4" X 48"
INSTRUCTIONS, ANSI
LANE 2 ORDER
LICENSE PLATE
LOADCHART, UNI CPLR, USA
MANUAL, OPER. MAINT. ENGLISH
Online Owner's Manual
PACKING TH, COMPLETE MACHINE
PRECLEANER, ENGINE BREATHER
RADIO READY
REGIONAL ARRANGEMENT-ADSD-N
SEAT, FABRIC
TH255C NORTH AMERICAN ORDER
TIRES, 12 X 16.5, PNEUMATIC
WASHER/WIPER, ROOF & REAR
WORKLIGHTS, CAB MOUNTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering