Ammann AFT270E

Ammann AFT270E

Price
48,979 USD
Year
2014
Working hours
1805 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAmmann AFT270E
CategoryAsphalt pavers
Serial Number92119
Unit Number22039256
Catalog NumberCU2556890
Manufacturing Year2014
Hours1805 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 48,979
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Fair
safety items
  • Good
  • Good
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
cooling system
  • Good
electrical, starting and charging system
  • FairFEUX ARRIÈRE DROIT CASSE / FEUX TRAVAIL AVANT H.S.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECHAÎNE DE CHENILLE USÉE A 50% - TENSION DE CHAÎNE A FAIRE
Rubber Track / Belt - LeftFairPATIN USE A 60% A RESSERRE
Rubber Track / Belt - RightFairPATIN USE A 60% A RESSERRE
comments, misc. repairs, general remarks
  • FR-20
  • LARGEUR DE POSE SANS EXTRENSIONS 1.40M -2.70M / AVEC EXTENSIONS 3.30M
  • AILES DE VIS OK / PALIER EXTÉRIEUR DROIT ET GAUCHE H.S./ PALIER INTÉRIEUR DROITE ET GAUCHE OK
  • ETAT DES VERINS: RELEVAGE DE TABLE -DE NIVELLEMENT-DEXTENSIONS OK
  • ETAT DE LA CHAUFFE A VÉRIFIER
paver / screed / conveyor
  • TÔLES LISSEUSE USÉE A 50%
  • PoorIL MANQUE GUIDE
  • FairTÔLE DE FONDS USE A 60% / CHAÎNE A BARREAU USÉE A 50%
  • PoorBAVETTE H.S.
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
USED DEPARTMENT
117 rue charles michels, 93200 Saint-Denis, France
Telephone:+33 149228299
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone