CLAAS 585R

CLAAS 585R

Price
107,471 USD
Year
2010
Working hours
2590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 585R
Categorycombines
Serial Number57801043
Unit NumberB15769
Catalog NumberCU4410036
Manufacturing Year2010
Hours2590 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$107,471
Tax-
Price Including Tax-
Features
Additional InformationLexion 585R
2010 model year
Cat C13 engine
Rwa
Auto contour
Auto pilot
HD vs feeder house drive
Hp/lateral tilt feeder house
3D leveling sieve
Round bar concave
Round bar aps grates
Loss sensors
Electric sieve adjustment
Mav chopper
Spreader
Rock trap
Feeder house reverser
Heavy duty grain handling
24' unloading auger
Cloth seat
Standard lights
28rl26 ... 1.75" - 2"
35" tracks ... 1.375" - 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone