Ohio Cat Manufacturing HEATG600K

Ohio Cat Manufacturing HEATG600K

Price
7,490 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing HEATG600K
CategoryUsed Ground Thawing Equipment
Serial Number605006
Unit NumberREU0028
Catalog NumberCU4404784
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 7,490
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

100K MIN BTU - 600K MAX BTU,
3500 CFM, 20" OUTLET
NAT GAS, 1.5HP ELECTRIC MOTOR,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone