Quick Search

MISCELLANEOUS MFGRS HEATD500K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATD500K

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS HEATD500K
Foley Equipment Company
CategoryUsed Ground Thawing Equipment
Serial Number1201991366
Unit NumberWEN003
Catalog Number10121786
Year2023
Hours1 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax6,730 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BU
INCLUDED IN PRICE

2' REMOTE THERMOSTAT,1-16"
3' FLUE EXT W/
6"RAIN/VENT CAP
CFM, 60 GAL TANK,
DIESEL PORTABLE HEATER, 3,250
FROST-FIGHTER 500K BTU INDIRECT
OUTLET, 2.5" STATIC PRESSURE,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering