MISCELLANEOUS MFGRS HEATG700K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATG700K

Price
7,820 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS HEATG700K
CategoryUsed Ground Thawing Equipment
Serial Number51.0009
Unit NumberRER021
Catalog NumberCU4402904
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax7,820 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LET
OHIO CAT INDIRECT FIRED HEATER,
PRESSURE FAN, 24" INLET & OUT-
700K BTU, HEAT EXCHANGER, HIGH
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LET
OHIO CAT INDIRECT FIRED HEATER,
PRESSURE FAN, 24" INLET & OUT-
700K BTU, HEAT EXCHANGER, HIGH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone