Quick Search

MISCELLANEOUS MFGRS HEATG700K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATG700K

Year
2014
Working hours
714 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS HEATG700K
Foley Equipment Company
CategoryUsed Ground Thawing Equipment
Serial Number51.0008
Unit NumberRER020
Catalog Number4400739
Year2014
Hours714 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax4,890 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

700K BTU, HEAT EXCHANGER, HIGH
LET
OHIO CAT INDIRECT FIRED HEATER,
PRESSURE FAN, 24" INLET & OUT-
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering