Currently 18063 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
245 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
United WT5000, 255,0002023
6724 33rd Street East, FL
350 h

See Details
Hilbilt DUMP TRAILER, 25,0002006
Russellville, AR

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Casper, WY
1 h

See Details
MISCELLANEOUS MFGRS 82X20, 6,9002022
Topeka Area, KS

See Details
MISC - RENTAL ITEM 48 DROP DECK, 25,7802007
Harrisburg, PA

See Details
Transcraft 48 DROP DECK, 16,1202006
New Stanton, PA

See Details
MISCELLANEOUS MFGRS PW HOT TR, 11,0002022
Moab, UT
54 h

See Details
TOWMASTER T10DD, 3,5002003
Shakopee, MN
1 h Conditions

See Details
CAT 745-04 WT, 579,0592018
Eloy, AZ
6,678 hair conditioner

See Details
CAT WATER 4000, 73,5002015
Longview, TX
5,123 hfront spray systemrear spray system

See Details
Freightliner WT4000 A, 183,0002024
Salt Lake City, UT
3,756 h

See Details
MISCELLANEOUS MFGRS WATERTR12K, 86,9002023
Topeka Area, KS
1 h

See Details
Felling FT_14_2, 14,5002023
FL
Conditionsaxle type - dualfloor type - steellightinghitch, ball

See Details
Freightliner WT2500, 89,0002019
St. Augustine, FL
6,489 h

See Details
GENERAL MOTORS 3500, 7,5002007
Lufkin, TX
669 h Conditionsair conditionerlightingradio - bluetooth

See Details
Mack CTP713, 70,0002007
Raleigh, NC
20,991 h Conditionsair conditionerlightingtailgateradio - am fm cd radiograding system

See Details
CAT CT660L, 45,0002013
Garner, NC
9,832 h Conditionslightingam fm cd radioair conditionerultra low sulfur diesel fuelstarter, electric

See Details
CAT 725 WT, 467,5002014
East Dundee, IL
4,016 hair conditionereropsretarderbeacontank - 6,000 gallon

See Details
CAT CT660S SBA6X4, 67,0002012
Center, CO
Conditions

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Cheyenne, WY
1 h

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Casper, WY
1 h

See Details
Kenworth DUMP 10 YD, 198,9502023
Salt Lake City, UT
70 h

See Details
MISCELLANEOUS MFGRS WATERTR12K, 86,9002023
Wichita, KS
1 h

See Details
CAT 725WW, 445,0002022
6724 33rd Street East, FL
4,425 h

See Details
Show more results

Transport