2023 [Other] MISCELLANEOUS MFGRS WATERTR12K For Sale - 69,500 USD | Cat Used
Quick Search

MISCELLANEOUS MFGRS WATERTR12K

Construction and Mining Equipment MISCELLANEOUS MFGRS WATERTR12K

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS WATERTR12K
Foley Equipment Company
Categorywater trucks
Serial Number49866
Unit Number3AR8332
Catalog Number10091827
Year2023
Hours1 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax69,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2023 NIECE 12,000 GALLON WATER TANK TOWER

CALL FOR MORE DETAILS!

12" DOWN SPOUT
12'2" GROUND CLEARANCE TO DOWN
15 GAL HYDRAULIC CAPACITY
4 PER SIDE
4" HYDRAULIC CYLINDER
AIR BRAKES 12.25"X7.5" CAM SHOE
ANTI-SIPHON INLET FILL
COOLED GAS ENGINE
DISCONNECTS FOR HYD POWER PACK
DOT GLADHANDS
DOT REFLECTIVE MARKINGS
DOUBLE 3" FILL LINE W/ AUTO SHUT
FLANGED HEADS
HEAVY-DUTY POLY VINYL DOWN SPOUT
HIGH VOLUME DRY BRAKE
LOCATED AT DOWNSPOUT END
NIECE 12,000 GALLON WATER TANK
OFF FLOAT CONTROL VALVE
PORTABLE HYD POWER PACK W/ AIR
SAFETY CABLES ON LEG PINS
SAFETY LOCK LEG DESIGN 6LEG W/
SINGLE AXLE 25,000 LB RATING
SOCK
SPOUT
STANDARD FIFTH WHEEL TOWABLE2.5"
TWO LEVER RAISE CONTROL SYSTEM
TYPE AIR BRAKES W/ STANDARD
VIN - TBD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering