Quick Search

Trail King INDUSTRIES INC. TKBD22-43

Trail King INDUSTRIES INC. TKBD22-43

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TKBD22-43
WYOMING MACHINERY
Categorytrailers
Serial Number81604
Unit Number81604
Catalog Number4912570
Year2023
Hours1 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information11'6" GATE
22 CUBIC YARDS CAPACITY
3-AXLE W/ AIR LIFT 3RD
8" WOOD EXTENSIONS
ADJ. GATE STOPS
CONNECTIONS FOR FUTURE PUP
ELECTRICAL TARP
LED LIGHTS
OVERALL LEGNTH 42'-11"
OVERALL WIDTH 102"
PINTLE HITCH W/AIR & ELECTRICAL
VIN # -1TKD04338PW081604
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering