Currently 18044 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
Jungheinrich EJE120, 4,8652018
Pointe-claire, QC
366 hengine type - electric

See Details
Jungheinrich EJE 120, 5,7472021
Kitchener, ON
94 hengine type - electric

See Details
Jungheinrich EJE120, 4,8652017
ON
18 hengine type - electric

See Details
Jungheinrich EJE120A, 5,2872020
Concord, ON
1 hengine type - electric

See Details
Jungheinrich EJE120A, 5,2482019
Val-dor, QC
171 hengine type - electric

See Details
Jungheinrich EJE-225, 5,1962014
Pointe-claire, QC
2,950 hengine type - electric

See Details
Jungheinrich EMCB10, 7,4922021
Pointe-claire, QC
395 hengine type - electric

See Details
Jungheinrich EJE120, 5,4402021
Stoney Creek, ON
1,717 hengine type - electric

See Details
Jungheinrich EJE120A, 5,6702021
Stoney Creek, ON
536 hengine type - electric

See Details
Jungheinrich EJE120A, 5,1722020
Stoney Creek, ON
850 hengine type - electric

See Details
CAT MITSUBISHI FG30N-LP, 20,3002020
Puebla
18,903 h

See Details
CAT MITSUBISHI FG25N5-LE, 21,2002018
Puebla
4,348 h

See Details
CAT MITSUBISHI FG30N-LP, 21,4002020
Puebla
15,148 h

See Details
Jungheinrich ETR 335DA, 27,0002021
Puebla
3,280 h

See Details
CAT LIFT TRUCKS DP40NM1-D, 45,6002019
Monclova
6,893 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 24,9002019
Tlalnepantla De Baz
3,982 h

See Details
CAT LIFT TRUCKS 2ET4000-48, 13,5002017
Gomez Palacio
8,862 h

See Details
Jungheinrich ETR 335DA, 27,0002021
Puebla
3,835 h

See Details
CAT MITSUBISHI FG25N5-LE, 24,4002020
Cuauhtemoc
4,503 h

See Details
Jungheinrich EJE 120, 4,5002020
Gomez Palacio
250 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 25,8002020
Tlalnepantla De Baz
4,992 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 24,7002018
Centro Tabasco
3,642 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 20,2002018
Juárez
12,594 h

See Details
CAT LIFT TRUCKS GP40N1-GLE, 26,5002016
San Nicolás De Las Garza
9,540 h

See Details
Show more results

Material Handling