Quick Search

Jungheinrich EMCB10

Jungheinrich EMCB10

Year
2021
Working hours
395 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich EMCB10
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number90639454
Unit NumberLQ126050
Catalog Number10120510
Year2021
Hours395 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax7,507 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information2 200 lb. Capacity 24 Volt Electric Light-Duty Walkie Stacker
31.5" (800 mm) ISO Class II Carriage ITA Forks: 42"
5.9X9.84X15.74" Standard Battery Compartment
60.5" MFH / 77.5" OAL / 29.5" FFH SINGLE CHANNEL
BASELEG OPENINGS ALL VERSIONS
Polyurethane Single Load Wheels 3.3"x4.3"(85x85mm)
Protection No Warranty / Sold As Is
STANDARD POLYURETHANE DRIVE WHEEL
TWO 70 AH/12V MAINTENANCE FREE BATTERIES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering