Quick Search

Jungheinrich EJE120

Jungheinrich EJE120

Year
2021
Working hours
1,717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich EJE120
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number98310116
Unit NumberLM017789
Catalog Number10120520
Year2021
Hours1,717 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax5,451 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information24V 150Ah Industrial Battery
4 500 lb. Capacity Walkie with Nominal 48" X 27" Forks
Polyurethane Drive Wheels and Stability Casters
Protection No Warranty / Sold As - IS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering