Currently 18065 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 673 - 696 Sort by: 
CAT LIFT TRUCKS ETR235A, 11,9002016
Juárez
5,107 h Conditions

See Details
CAT LIFT TRUCKS DP50NM1-D, 43,2002018
Santa Catarina
16,019 h

See Details
CAT LIFT TRUCKS 2ET3000, 14,8002017
Gomez Palacio
10,621 h Conditions

See Details
CAT LIFT TRUCKS EC25N2, 14,2002017
Juárez
6,936 h Conditions

See Details
CAT LIFT TRUCKS EJE120E, 2,9002016
Gomez Palacio
10,004 h

See Details
Hyster H3.OUT GPL2021
Antananarivo

See Details
CAT LIFT TRUCKS 2C5000 LIN, 21,9782017
Stoney Creek, ON
2,496 h Protectionlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C6000, 20,2152014
Stoney Creek, ON
8,335 h Protectionlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS GC55KPRH-L, 41,7602015
Pointe-claire, QC
8,919 h Protectionlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Cascade 90F-RCP-47, 5,7472012
Pointe-claire, QC

See Details
Mitsubishi FG30N5-LE, 30,9352017
Pointe-claire, QC
5,366 hlightingfire extinguisherpneumatic tireselevated air intakeback-up alarm

See Details
CAT 2C5000, 26,8252018
Ottawa, ON
2,358 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT 2EP5000, 25,9472015
Winnipeg, MB
7,987 h Special Offerslightingengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
CAT 2C5000, 14,7582016
Winnipeg, MB
12,875 h Special Offerslightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT 2C5000, 25,2272017
Concord, ON
6,092 hfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Jungheinrich ECR327A, 7,2402016
Winnipeg, MB
5,142 hengine type - electricforks

See Details
CAT 2C5000, 27,8782018
Concord, ON
3,619 hlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT 2C5000, 15,7382018
Stoney Creek, ON
9,463 h Special Offerslightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT 2C6000, 15,7382018
Stoney Creek, ON
13,524 h Special Offerslightingback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C6000-INT, 31,3792019
Pointe-claire, QC
3,510 hlightingfire extinguisherdrive - 2 wheelback-up alarmengine type - propane

See Details
CAT DP20CNT, 20,00020224,124 h

See Details
CAT 2ET3000201615,485 h Conditions

See Details
Jungheinrich ETV216A, 13,9002017
Puebla
13,399 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 16,9002018
Tlalnepantla De Baz
15,215 h

See Details
Show more results

Material Handling