Quick Search

CAT 2EP5000

CAT 2EP5000

Year
2015
Working hours
7,987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Winnipeg, MB
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2EP5000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN494030
Unit NumberL120060
Catalog Number10077932
Year2015
Hours7,987 h
CountryCanada
LocationWINNIPEG, Canada
Pricing
Price Excluding Tax25,933 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
Additional information196" TRIPLEX MAST
4 SECTION VALVE
48" FORKS
48" HIGH LOAD BACKREST
5000LB CAPACITY
90" OAL
AMBER STROBE LIGHT
CABIN PACKAGE #3
Online Owner's Manual
Protection 90 Days / 500 hours
Special Offers Red Spotlight Reverse Activated
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Red Spotlight Reverse Activated
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering