Quick Search

CAT 2C6000

CAT 2C6000

Year
2018
Working hours
13,524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2C6000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT83F42836
Unit NumberLM015972
Catalog Number10076610
Year2018
Hours13,524 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax15,769 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information188" TRIPLEX MAST
3 SECTION VALVE
48" FORKS
6000LBS CAP ... 24" LOAD CENTER
83.5" OAL
AMBER STROBE LIGHT - BELOW OHG
INTEGRAL SIDESHIFT
LOAD BACKREST
NON MARKING LUGGED DRIVE TIRES
Non Marking Smooth Steer Tires
Online Owner's Manual
Special Offers Sold As- Is / No Warranty
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Sold As- Is / No Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering