Currently 18349 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,621 Search results for "Current filter"
Displaying: 1249 - 1272 Sort by: 
CAT 906M, 37,6032017
Westerstede
2,959 h

See Details
CAT 988199823,046 h

See Details
CAT 972M, 201,4832017
Sevilla
7,630 h

See Details
CAT 988H, 172,3922007
Aix-en-provence, 13
19,344 h Conditionsair conditionerbucketride controlauto lubece plate

See Details
CAT 988H, 180,0002014
Santiago
24,465 h Conditionsair conditionerbucketliftsteering type - commandrops

See Details
CAT 950L, 120,0002019
Santiago
7,347 h

See Details
CAT 972M, 211,4242017
Adelaide, SA
8,673 h Special Offers Customer Value Agreementair conditionerbucketlift - standardradioauto shift

See Details
CAT 930H, 89,1952010
Sydney, NSW
10,320 hair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 908M, 45,7922018
Westerstede
3,437 h

See Details
CAT 906K2021
Clayton, VI
505 hair conditionermirrorsbeaconbucketcoupler

See Details
CAT 924K, 123,2612015
Cambridge, ON
1,542 h Conditionsregulatory status - cat_us exportair conditionercoupler - quickengine enclosureslighting

See Details
CAT 966MXE, 102,3582017
Alsfeld
10,140 h

See Details
CAT 966MXE2017
Laatzen
12,374 h

See Details
CAT 918M, 85,6572019
Oberhausen
4,337 h

See Details
CAT 930K, 49,5632013
Hanau
10,884 h

See Details
CAT 966L, 232,2522022
Sumaré Sp
4,417 htier 2 complianttier 1 compliantregulatory status - r96 / china nonroad/ brazilair conditionerproduct link

See Details
CAT 966M2021
Laatzen
2,186 h

See Details
CAT 966MXE, 131,4492018
Mogosoaia
14,100 hair conditionerbucketcounterweightauto lubesteering type - joystick

See Details
CAT 938H2008
Buenos Aires
11,795 h

See Details
CAT 924G20075,000 h

See Details
CAT 938K, 116,1262019
Sumaré Sp
9,115 hair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 972M XE2016
Rouen / Saint-jean-du-cardonnay, 76
15,383 h Conditions

See Details
CAT 962G22003
Osimo
14,237 h

See Details
CAT 980-14, 447,820202220 h Special Offers

See Details
Show more results

Wheel Loaders