Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 988H
2014
24465 Hours
FINNING CHILE S.A.
Brand
CAT 988H
Category
Wheel Loaders
Serial Number
A7A00255
Unit Number
10033860
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 988H
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 988H
Year
2014
Working hours
24,465 h
Print
Add to favorites
‹
›
×
Videos of CAT 988H
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
180,000
FINNING CHILE S.A.
Santiago
+56 229277000
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 988H
FINNING CHILE S.A.
Category
Wheel Loaders
Serial Number
A7A00255
Unit Number
10033860
Catalog Number
10112037
Year
2014
Hours
24,465 h
Country
Chile
Location
SANTIAGO, Chile
Pricing
Price Excluding Tax
180,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Bucket
Bucket
Lift
Lift
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Counterweight
Counterweight
Differential Lock
Differential Lock
Boom, GP
Boom, GP
ROPS
ROPS
Steering Type - Command
Steering Type - Command
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5
10
1
bumper
Good
cab or canopy
Fair
counterweight
Good
differential supports
Good
eng. enclose hood / stack
Fair
fenders
Fair
front frame
Good
fuel tank
Fair
grab irons
Fair
guards / screens
Fair
paint
Fair
pre-cleaner bowl
Poor
radiator grill & shroud
Fair
rear frame
Good
sheet metal
Fair
steps / ladder
Fair
safety items
2
0
1
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
horn
Good
rops
Good
seat belt / date
Poor
gauges, operator station, console
8
11
4
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
No
air conditioner
Poor
armrests
Fair
cab filter / heat vent louvres
Fair
dash console
Fair
door / door seals
Fair
door latches & hinges
Good
ems panel / warnings
Fair
floor boards / mats
Good
gauges
Good
heater / defroster
Poor
hour meter - operator station
Good
hydraulic controls
Fair
interior lights
Good
interior plastic / fabric
Fair
mirrors
Fair
monitor panel / display
Good
pans/guards
Fair
radio
Poor
seat cushions / suspension / type
Fair
switches
Fair
transmission controls
Good
windows
Good
windshield wipers
Poor
engine
3
5
2
apparent other engine damage
Yes
blow by
No
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
pre lube system
No
water in oil
No
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Poor
fuel injection system
Fair
intake / air filters
Poor
oil filter condition / service hours
Fair
operating condition - engine
Fair
other
Fair
turbocharger / blower
Fair
cooling system
3
5
0
compression in radiator
No
coolant leaks
No
folded core radiator
No
oil in anti-freeze
No
sand blast grid
No
standard radiator
Yes
anti-freeze level / color / condition
Fair
belts / pulleys - cooling system
Good
coolers
Fair
fan
Good
fan shrouds / guards
Fair
hoses / tubes
Fair
radiator
Fair
water pump
Good
electrical, starting and charging system
1
4
0
block heater
No
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables
Fair
product link / condition
Fair
wiring
Fair
work lights
Fair
transmission
4
8
0
leaks - transmission
Yes
mag screens checked
No
transmission - noisy
No
case
Good
cooler
Fair
lines / fittings - transmission
Fair
oil filter condition (cut) - transmission
Fair
operating condition - transmission
Good
pump - transmission
Fair
seals
Fair
temp / pressure gauges
Good
torque converter - transmission
Fair
transmission
Fair
transmission - forward shifts
Good
universal joints - transmission
Fair
steering
4
2
0
lines / fittings - steering
Fair
pumps
Good
steering cylinder
Fair
steering linkage
Good
steering valves / pumps
Good
valves
Good
brake
5
3
0
holds in park
Yes
leaks - brake
No
accumulator
Fair
brake linkage
Good
lines
Fair
lines / tubes
Fair
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
1
0
0
front differential mag plug checked
Yes
left front final mag plug checked
Yes
left rear final mag plug checked
Yes
rear differential mag plug checked
Yes
right front final mag plug checked
Yes
right rear final mag plug checked
Yes
wheel lugs & rims - axle assemblies
Good
hydraulics
1
8
1
leaks - hydraulics
Yes
accumulator charge - ride control
Good
control linkage
Fair
filter condition (cut)
Poor
hose lines
Fair
hoses & tubes - hydraulics
Fair
lift cylinders
Fair
overall operating condition
Fair
pumps & valves
Fair
tank
Fair
tilt cylinder
Fair
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
0
6
3
standard lift
Yes
bucket bottom
Fair
bucket floor
Fair
bucket linkage - bucket 1
Poor
bucket sides
Fair
cutting edges
Fair
loader frame
Fair
loader pins & bushings
Poor
segments
Fair
teeth / adapters
Poor
final drives
3
2
0
leaks - final drives
No
differentials
Good
front final drives
Fair
oscillation
Good
rear final drives
Fair
wheel lugs & rims - final drives
Good
tires
Spare
No
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin
30%
No
Yes
Yes
Left Rear
Michelin
20%
No
Yes
Yes
Right Front
Michelin
30%
No
Yes
Yes
Right Rear
Michelin
20%
No
Yes
Yes
general condition
2
1
0
et product status report download
Yes
logged / active codes
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
tires are aired up and drivable
Yes
vids/vims download available
Yes
body
Good
frame
Good
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.