Quick Search

CAT 924K

CAT 924K

Year
2015
Working hours
1,542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Cambridge, ON
+1 800 268 1965
Show phone number
Basic information
BrandCAT 924K
Toromont Cat – Concord
CategoryWheel Loaders
Serial NumberHJF00561
Unit NumberMC051960
Catalog Number10119645
Year2015
Hours1,542 h
CountryCanada
LocationCAMBRIDGE, Canada
Pricing
Price Excluding Tax123,604 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Regulatory Status - CAT_US ExportRegulatory Status - CAT_US Export
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Steering Type - JoystickSteering Type - Joystick
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional informationCUSTOMER CONSIGNMENT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
430
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
safety items
330
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
gauges, operator station, console
1210
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • No
  • No
  • Good
cooling system
110
  • No
  • Fair
  • Good
electrical, starting and charging system
220
  • Fair
  • Good
  • Good
  • Fair
transmission
400
  • Good
  • Good
  • Good
  • Good
brake
120
  • Yes
  • No
  • Fair
  • Fair
  • Good
axle assemblies
010
  • Fair
hydraulics
060
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
010
  • YesHLA 4 in 1 snow blade
  • Fair
bucket
070
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
040
  • No
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • 60-70%
  • Michelin XHA2
  • 20.5R25
general condition
100
  • Yes
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering