Quick Search

CAT 930K

CAT 930K

Year
2013
Working hours
10,884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCAT 930K
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberRHN01925
Unit NumberRHN01925
Catalog Number10117053
Year2013
Hours10,884 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax49,590 USD
Tax (19%)9,422 USD
Price Including Tax59,012 USD
Details
Additional informationENGINEPOWER: 162 HP
Online Owner's Manual
OPERATING WEIGHT: 13.8 T
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
TIRES CONDITION REAR LEFT: 10 %
TIRES CONDITION REAR RIGHT: 10 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering