Currently 18295 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,593 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 926M, 144,5002015
Medford, OR
2,983 hride control

See Details
CAT 926M QC, 222,1002021
Salt Lake City, UT
684 hengineride control

See Details
CAT 938M, 115,0002017
Hilton Head, SC
8,182 h Conditionsair conditionerbucketlift - standardride controlrops - enclosed

See Details
CAT 962G, 55,5002005
Novi, MI
15,501 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 980K, 99,5002013
Indianapolis, IN
20,133 h Conditionsam fm radiolightingair conditionereropsauto lube

See Details
CAT 938M2018
Pasco, WA
4,658 hride control

See Details
CAT 950 GC, 229,9002019
Stockton, CA
3,388 h

See Details
CAT 415IL, 57,9002018
Roseville, CA
2,914 h

See Details
CAT 966M, 145,0002018
San Antonio, TX
11,686 h Conditionsair conditionerbucketlift - standardride controlsteering type - joystick

See Details
CAT 938M, 157,5002016
Irving, TX
2,931 hair conditionerbucketlift - highride controlrops - enclosed

See Details
CAT 415-07ILCA, 86,8702021
Tucson, AZ
2,069 h

See Details
CAT 950GC, 310,0002021
Madison, WI
1,306 h Conditionsengine

See Details
CAT 415F2 IL, 63,0532019
Kingman, AZ
2,823 h

See Details
CAT 980M, 370,0002014
Harrisburg, PA
8,934 h Conditionsepa labelengine enclosureslightingrops - enclosedauxiliary hydraulics pressure - high pressure

See Details
CAT 938M INDHL, 100,0002017
Salt Lake City, UT
10,428 hride control

See Details
CAT 938M QC, 294,0002022
Salt Lake City, UT
452 hengineride control

See Details
CAT 415F2 IL, 54,2202018
Prescott, AZ
3,490 h

See Details
CAT BK50GCP40G, 12,700
Wichita, KS

See Details
CAT 926M QC, 218,7002021
Salt Lake City, UT
887 hengineride control

See Details
CAT 938M FC, 124,4142016
Tucson, AZ
7,897 h

See Details
Volvo L90, 154,8002019
Novi, MI
3,574 h Conditions

See Details
CAT 914M, 110,0002021
Lincoln, NE
4,970 h Conditionsair conditionerproduct linkengine enclosureslightingcoupler type - hydraulic

See Details
CAT 950 GC QC, 366,6002024
Lindon, UT
122 h

See Details
CAT 972 QC, 565,0002023
Vernal, UT
419 h

See Details
Show more results

Wheel Loaders