Quick Search

Volvo L90

Volvo L90

Year
2019
Working hours
3,574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandVolvo L90
Michigan CAT
CategoryWheel Loaders
Serial Number624972
Unit Number624972
Catalog Number10071913
Year2019
Hours3,574 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax154,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
VOLVO-CAB, AC, RC, HQC, BKT, 20.5-R25
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front fender mounting bracket bent
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • GoodLadders in place
safety items
311
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • FairAll cab glass in place front windshield seals missing at bottom
  • Good
  • Good
  • Good
  • PoorRetractable style,belt (not dated)
gauges, operator station, console
1521
  • YesWorking
  • Yes
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • FairMirrors in place, left power mirror not working
  • Good
  • GoodWorking
  • GoodHour meter working
  • PoorRetractable style,belt (not dated)
  • GoodAir ride seat suspension
  • Good
  • FairWindshield seal between sections missing
  • GoodBoth wipers working
engine
700
  • YesSlight
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Light green
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
500
  • No
  • No
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • No
  • Good
  • Good
  • Fair1-upper and 2-lower front floods not working
  • Good
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • GoodShifted good throug speeds, auto shift operated good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Goodno movement seen in center pin area.
  • GoodDry
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Yes
  • No
  • Service and parking brake operated good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
axle assemblies
300
  • GoodPinion and wheel seals are dry.
  • GoodPinion and wheel seals are dry
  • Good
hydraulics
910
  • Aux hydraulics plumbed to top of loader arm thrumpet tube
  • GoodRide control workimg
  • GoodLift and kickout functions working
  • GoodDry
  • Good
  • FairHydraulic hose leaking over lower center pin.
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good.
  • Good
  • Good
attachments / work tools
  • Yes72in adjustable forks 98in wide carrier
bucket
800
  • Yes
  • 9ft wide bucket
  • Good
  • Good
  • Good
  • GoodWear plates welded on lower sides
  • GoodIn good condition and has a flip left
  • Good
  • Good
  • GoodHydraulic operated horizonal pin lock coupler, operated good
final drives
200
  • Good
  • Good
tires
  • No
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)2975NoNoNo
Left RearMichelin (XHA2)2875NoNoNo
Right FrontMichelin (XHA2)2875NoNo
Right RearMichelin (XHA2)2875NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering