Quick Search

CAT 914M

CAT 914M

Year
2021
Working hours
4,970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 914M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberJC300325
Unit NumberEQN193846
Catalog Number10103507
Year2021
Hours4,970 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
EngineEngine
Differential LockDifferential Lock
Ride ControlRide Control
Additional information914 14A WHEEL LOADER
914 14A WHEEL LOADER DCA1
ALARM, BACK-UP
ARCTIC WEATHER PACKAGE, 120V
BUCKET-GP, 2.0 YD3, IT, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COUNTERWEIGHT, 1973 LBS
COUPLER, STD LIFT, IT
FAN, DEMAND
FENDERS, STANDARD
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V/1L, STD LIFT
INSTRUCTIONS, ANSI
KICKOUT
LANE 1 ORDER
LIGHTS, ROADING, RH DIP, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairCustomer decals are installed and will need removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratch and scuffed
  • Good
  • Good
  • Good
  • Good
  • FairBoth bottom entry steps are bent
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1510
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWindshield has a rock chip in it
  • Good
engine
910
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
820
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairHose fitting is leaking at top of the pump
  • Good
  • Good
  • FairCover is seeping at front of transfer case
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1010
  • No
  • Good
  • Good
  • FairReturn to dig is inoperable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
710
  • Good
  • Good
  • FairBucket 1 - z bar and dog bone pins and bushings are in need of work
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoYesYes
Left RearMichelinNoYesNo
Right FrontMichelinNoYesYes
Right RearMichelinNoYesNo
general condition
  • Yes
  • No
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering