Quick Search

CAT 950GC

CAT 950GC

Year
2021
Working hours
1,306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 950GC
Fabick CAT
CategoryWheel Loaders
Serial NumberM5T04341
Unit NumberM5T04341
Catalog Number10034199
Year2021
Hours1,306 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax310,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information950 GC WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
AXLE ARR, (OPEN, OPEN)
BKTA GP GC 115" 4.25YD3 PO
CLEAN EMISS MOD -T4F
COLD WEATHER PACKAGE, AM-N
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT, 1368KG, STD
FAN, STANDARD
FRAME, MANUAL LUBE, STD OSC
HYDRAULICS,2V,W/RIDE CTRL ANSI
LIGHTING, STANDARD
LIGHTS, 9 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
Online Owner's Manual
PREMIER WRNTY 10/15/26 OR 1,000
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER READY
RADIO, AM/FM
REGIONAL PKG, AM-N
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVERS W/FNR
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MA MS302 ** L3
TOOL BOX
WARNING BEACON, LED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 areas of rust see pictures
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 21
  • Good
gauges, operator station, console
2400
  • Yes
  • No
  • No
  • Yes
  • Overall good condition
  • To cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1400
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Overall good condition
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 4.75 yard
  • 4.75 yard
  • Overall good condition
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 60%
  • Overall fair condition
  • 23.5 R25
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering