Caterpillar CT660 WT

Caterpillar CT660 WT

Price
59,500 USD
Year
2013
Working hours
63694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660 WT
CategoryWater Tankers
Serial NumberTRK01400
Unit Number457937
Catalog NumberCU4324172
Manufacturing Year2013
Hours63694 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 59,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information63500 /07/29/19
TANK AR-FUEL (0015DWX)
TIRE - FRONT:7382155419_I
TIRE - REAR:7382135423_I
USED PURCHASE/ G. DAVIDSON
VALVE AR-SHUTOFF
VALVE AR-SHUTOFF (0016564)
WHEEL AR-FRONT
WHEEL AR-FRONT (0027DPL)
WHEEL AR-REAR
WHEEL AR-REAR (0028DRN)
WHEELBASE AR
WHEELBASE AR (0001WVS)
WINDOW AR-POWER
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR
WINDOW AR-REAR (0016VZA)
WINDSHIELD AR
WINDSHIELD AR (0016WKR)
WIRING AR-BODY
WIRING AR-BODY (0008HAB)
XMSN AR-LUBE PMP
XMSN AR-LUBE PMP (0013WAP)
XMSN AR-MANUAL
XMSN AR-MANUAL (0013GHW)
XMSN AR-MANUAL (0013WGJ)
XMSN AR-OIL
1HTJGTJR6EJ471458
2013 CATERPILLAR CT660 WT
ADJUSTER AR-SLACK
ADJUSTER AR-SLACK (0004LAA)
ADJUSTER AR-SLACK (0004LGA)
AIR CONDR AR
AIR CONDR AR (0016WKB)
ALARM AR-BACK UP
ALARM AR-BACK UP (0008WDG)
ALTERNATOR AR
ALTERNATOR AR (0008GGN)
ANTENNA AR-BASE
ANTENNA AR-BASE (0008RKW)
AS IS / AS RECEIVED
AXLE AR-FRONT
AXLE AR-FRONT (0002ARU)
AXLE AR-REAR
AXLE AR-REAR (0014GVU)
AXLE AR-REAR (0014WLD)
BATTERY AR
BATTERY AR (0008MMJ)
BEARING AR-WHL
BEARING AR-WHL (0029WLA)
BOX AR-BATTERY
BOX AR-BATTERY (0008WKH)
BRAKE AR-ABS
BRAKE AR-ABS (0004AZA)
BRAKE AR-AIR FR
BRAKE AR-AIR FR (0004193)
BRAKE AR-AIR RR
BRAKE AR-AIR RR (0004NDB)
BRAKE AR-AIR SYS
BRAKE AR-AIR SYS (0004091)
BRAKE AR-CHAMBER
BRAKE AR-CHAMBER (0004EVL)
BRAKE AR-CHAMBER (0004ETE)
BUMPER AR-FRONT
BUMPER AR-FRONT (0001LBC)
BUZZER AR-WRN
BUZZER AR-WRN (0014862)
CAB AR
CAB AR (0016031)
CAB AR-INTERIOR
CAB AR-INTERIOR (0016VTH)
CAB AR-LK (DOOR)
CAB AR-LK (DOOR) (0016WJG)
CAB AR-STOR
CAB AR-STOR (0016UZJ)
CAB AR-SUSP (RR)
CAB AR-SUSP (RR) (0016WLD)
CAP AR-FUEL TANK
CAP AR-FUEL TANK (0015903)
CIRCUIT AR-BRKR
CIRCUIT AR-BRKR (0008XAH)
CLAMP AR-HTR
CLAMP AR-HTR (0016WHJ)
CLUTCH AR
CLUTCH AR (0011MGZ)
CLUTCH AR-BRAKE
CLUTCH AR-BRAKE (0011WAG)
CLUTCH AR-HSG
CLUTCH AR-HSG (0013WAS)
COMPR AR - AIR
COMPR AR-AIR
COMPR AR-AIR (0004SPM)
COMPR AR-AIR (0004WRJ)
CONTROL AR-PTO
CONTROL AR-PTO (0013WVD)
CONTROL GP
CROSSMEMBER AR
CROSSMEMBER AR (0001652)
CT660 SBA 116" BBC 6X4 AXLE
DRAIN AR-VALVE
DRAIN AR-VALVE (0004732)
DRYER AR-AIR HTR
DRYER AR-AIR HTR (0004EBS)
ELECTRICAL AR
ELECTRICAL AR (0008000)
ELECTRICAL AR (0008540)
EMISSION AR
EMISSION AR (0012WZB)
EMISSION AR-FED
EMISSION AR-FED (0012VEC)
END AR-FRONT
END AR-FRONT (0009ASE)
ENGINE AR-BLK
ENGINE AR-BLK (0012864)
ENGINE AR-DIESEL
ENGINE AR-DIESEL (0012KWW)
ENGINE AR-PTO (0012UBH)
EQUIPMENT AR
EQUIPMENT AR (0012WEG)
EXHAUST AR-SYS
EXHAUST AR-SYS (0007BDS)
FAN AR-DRIVE
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
FAN AR-OVERRIDE
FAN AR-OVERRIDE (0012WBR)
FILTER AR-FUEL (0015LKU)
FITTING AR
FITTING AR (0011WAE)
FITTING AR (0012VBU)
FLOOR AR-COVER
FLOOR AR-COVER (0016000)
FRAME AR-RAILS
FRAME AR-RAILS (0001CDH)
GAUGE AR-AIR
GAUGE AR-AIR (0016HGN)
GAUGE AR-CLUSTER
GAUGE AR-CLUSTER (0016HBA)
GAUGE AR-MANF
GAUGE AR-MANF (0016HKB)
GAUGE AR-TEMP
GAUGE AR-TEMP (0016HGL)
HANDLE AR-GRAB
HANDLE AR-GRAB (0016ZDU)
HEATER AR
HEATER AR (0016VRT)
HOOK AR-TOW
HOOK AR-TOW (0001570)
HORN AR-AIR
HORN AR-AIR (0008685)
HOSE AR-CLAMP
HOSE AR-CLAMP (0012WCG)
INSULN AR-HOOD
INSULN AR-HOOD (0009HAN)
INSULN AR-PANEL
INSULN AR-PANEL (0009HBN)
LABEL AR
LABEL AR (0010210)
LIGHT AR
LIGHT AR (0008WNH)
LIGHT AR (0008WZC)
LIGHT AR-CLRN
LIGHT AR-CLRN (0008WNT)
MIRROR AR
MIRROR AR (0016SKS)
MIRROR AR-CONVEX
MIRROR AR-CONVEX (0016SEZ)
MOTOR AR-STG
MOTOR AR-STG (0008WXG)
MUFFLER AR-TAIL PP
MUFFLER AR-TAIL PP (0007WBS)
PAINT AR
PAINT AR (0010631)
PAINT AR-SCHEMATIC
PAINT AR-SCHEMATIC (0010060)
PAINT AR-TYPE
PAINT AR-TYPE (0010761)
PIPE AR-TAIL
PIPE AR-TAIL (0007WBA)
POWER AR-SOURCE
POWER AR-SOURCE (0008718)
POWER AR-SOURCE (0008WCK)
RADIATOR - ALUMINUM
RADIO AR-STEREO
RADIO AR-STEREO (0008RLR)
REGISTRATION AR(0010UAA)
SBA 116' BBC 6X4 AXLE
SEAT AR
SEAT AR (0016RAN)
SEAT AR-DRIVER
SEAT AR-DRIVER (0016JPD)
SHOCK ABS AR-FR
SHOCK ABS AR-FR (0003703)
STEERING AR-COL
STEERING AR-COL (0005710)
STEERING AR-GEAR
STEERING AR-GEAR (0005PTB)
STEERING AR-WHEEL
STEERING AR-WHEEL (0005WBH)
STUD AR
STUD AR (0008WBW)
SUNSHADE AR
SUNSHADE AR (0016XWD)
SUSPENSION AR-FR
SUSPENSION AR-FR (0003ACP)
SUSPENSION AR-RR
SUSPENSION AR-RR (0014ULX)
SUSPENSION AR-RR (0014WAL)
SWITCH AR-TGL
SWITCH AR-TGL (0008XCC)
SWITCH AR-TURN
SWITCH AR-TURN (0008WEZ)
TANK AR-FUEL
XMSN AR-OIL (0013WLB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone