2015 CAT 740B WT For Sale - 315,000 USD | Cat Used
Quick Search

CAT 740B WT

CAT 740B WT

Year
2015
Working hours
11,947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 740B WT
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial NumberT4R03038
Unit Number483891
Catalog Number4807567
Year2015
Hours11,947 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information11947 GD 1/9/24
2015 CATERPILLAR 740B TRUCK
740B ART/TRK DCA3/ ARTICULATED
AM FM RADIO, BLUETOOTH RADIO
ANTIFREEZE, -50C (-58F)
AS IS / AS RECEIVED
AUTO TRACTION CONTROL (ATC)
BED,STANDARD ... YD3
CAB W/EROPS,AC,HEAT,DEF
CLEAN EMISSIONS MODULE, TIER 4
DIFFERENTIALS, ALL LOCKING
DIGITAL INSTRUMENT PANEL
ENGINE, C15 484HP
GROUND FORCE 8K TANK
LIGHTING,HALOGEN CAB & WORK
LUBRICANT GROUP-B
MAXAM MS405 29.5R25 @ 8861 HRS
Online Owner's Manual
PRODUCT LINK / SUPP STEER
SEAT, AIR SUSPENSION W/ 3" BELT
TAILGATE / ENGINE BRAKE
TC, TD, RETARDER
TRANSMISSION ECPC,6X6 DRIVE LINE
TRAVEL ALARM /MIRRORS/ MUD FLAPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairThats a large tent but does not appear to be leaking
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Yes
  • Yes
  • YesRight front flasher not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear floods not illuminating
transmission
1200
  • Yes
  • No
  • No
  • No
  • Does not shift past fourth gear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
final drives
640
  • Good
  • FairSlowly can both check plugs
  • Good
  • Good
  • FairBoth appear to have a slow leak at checkbook
  • FairAppears to be leaking out of differential
  • FairSlow leak at both check plugs and fill plugs
  • Good
  • Good
  • Good
tires
  • No
  • 71%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center5670NoNoNo
Left FrontMaxam MS4055873NoNoNo
Left Rear5772NoNoNo
Right Center5974NoNoNo
Right Front5873NoNoNo
Right Rear5468NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering