Quick Search

CAT 621B WW

CAT 621B WW

Year
1978
Working hours
18,749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 621B WW
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial Number45P01959
Unit Number516521
Catalog Number10091162
Year1978
Hours18,749 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax55,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1978 CATERPILLAR 621B H2O WAGON
8563/09/12/23
AS IS / AS RECEIVED
BASIC GAUGES & TOGGLE SWITCHES
BOWL CONVERTED TO A WATER WAGON
BRAKE,DISC NON-OP/MISSING SHOE
CONSIGNMENT / DREHER, KEVIN
CUSHION HITCH W/H-PINS, MIRRORS,
ELECTRICAL WIRING (MENDED)
ENCLOSED CAB W/ROPS,HEAT,
ENGINE,3406, 330HP,
FENDERS, LADDER, SHIFT LEVER,
HYDRAULIC HOSES LEAK OR BRITTLE
LIGHTING,HALOGEN (4) & SIGNAL
Online Owner's Manual
REAR SPRAY SYSTEM W/ NOZZEL
RETARDER, NEWER FRT DIFFERENTIAL
SEAT,VINYL SPRING
SLIDING SIDE & POP OUT WINDOWS
TIRES, 26.5-35 DRY ROT @50%
TRANSMISSION, F8-R1
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
steering
110
  • Play in linkage
  • Good
  • Fair
brake
004
  • Virtually no brakes. L/R is missing shoes
  • Poor
  • PoorCannot sustain 90 psi
  • Poor
  • Poor
hydraulics
020
  • Yes
  • Many old brittle hoses. Hydraulic motor for water pump is leaking.
  • Fair
  • Fair
scraper hitch/suspension axle
340
  • Good
  • FairLeaks
  • Good
  • Good
  • Fair
  • Fair
  • Fair
final drives
100
  • GoodCustomer reports unit has a newer front differential.
tires
  • Tires are old with lots of dry rot and cracking. Right rear tire is newer and 50% or better.
  • 29.5-35
comments, misc. repairs, general remarks
  • Additional photos
  • Machine has been converted to a water wagon. No idea if spray system works.
  • I was able to move machine forward and backwards, but due to air pressure issue I did not really run the machine. Ran machine to check hitch and steering play.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering