Quick Search

Freightliner M2 106

Freightliner M2 106

Year
2011
Working hours
5,021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandFreightliner M2 106
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial Number1FVACXBSXBDBC1636
Unit Number516077
Catalog Number10088633
Year2011
Hours5,021 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax49,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2011 FREIGHTLINER MS 106 TRUCK
21K, ML-SPRING RIDE,
5021/10/05/23
AS IS / AS RECEIVED
CHROME FRONT BUMPER, FLOOR MAT
CLOTH SUSP.OPERATOR SEAT W/BELT
CLOTH SUSP.PASSENGER SEAT W/BELT
CONSIGMENT / DAVIDSON, ERIC
CRUISE CONTROL, ABS BRAKES,
D.O.T. SIGNALS & HEADLAMPS,
DAY CAB,W/AC,HEAT,DEF,DOME LIGHT
ELITE BC WHITE PAINT
ENGINE,ISC CUMMINS,300HP/2000RPM
EXTERIOR MIRRORS, RH/LH BODY
FIRE EXTINGUISHER, RV MIRROR
GAUGUE CLUSTER, GRAB HANDLES
GODWIN STEEL DUMP BOX 10'
MANUAL TARP,BLACK
MERITOR MS-21-14X REAR AXLE RSR
MUD FLAPS, PWR WINDOWS & LOCKS
PINTLE HITCH W/ELECTRIC & AIR
POWER STEERING, SIDE STEP, RH/LH
PROFESSIONAL RUGGED TRIM PACKAGE
RADIO, DIGITAL DISPLAY,3SP WIPER
SINGLE AXLES 33K GVWR DUMP TRUCK
SOLAR TINT WINDOWS, FRT FENDERS
TIRES,11R22.5 FRT/RR STEEL WHEEL
TRANSMISSION,ALLISON 350RDS,AUTO
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering