Caterpillar WT 745

Caterpillar WT 745

Price
637,000 USD
Year
2018
Working hours
2687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WT 745
CategoryWater Tankers
Serial Number3T600643
Unit NumberLKE04046
Catalog NumberCU4467133
Manufacturing Year2018
Hours2687 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax637,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationPRICED 12/21/20 DA
CHASSIS, STANDARD (NO BODY)
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 29.5R25 BS ** VLTA E-3
9000 GALLON TANK (MS002257)
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationPRICED 12/21/20 DA
CHASSIS, STANDARD (NO BODY)
AID, STARTING, STANDARD
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, EPA TIER 4
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 29.5R25 BS ** VLTA E-3
9000 GALLON TANK (MS002257)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone