Currently 18245 machines for sale
Quick Search

Used Water Tankers for Sale

A controlled water source is useful for constructing roads, preparing foundations and responding to environmental conditions when working on-site. If you need to transport large increments of water from one point to another, investing in used water tankers is a great way to limit waste. Drive to remote locations without an issue and take on new responsibilities with our vast inventory of pre-owned options available through Cat® dealers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Water Tankers
x
22 Search results for "Current filter"
Displaying: 1 - 22 Sort by: 
CAT CT660S SBA, 67,0002012
Aurora, CO

See Details
Freightliner M2 106, 44,5002011
Aurora, CO
5,021 h

See Details
CAT 621G WW, 89,4742006
Mesa, AZ
14,945 htransmission guardretardercushion hitchwater cannonspray system, rear

See Details
CAT CT660S, 85,0002012
Aurora, CO

See Details
CAT 740B WT, 487,5002013
Colorado Springs, CO
8,600 h Conditions

See Details
CAT 613C, 162,3532006
Eloy, AZ
2,975 htransmission guardspray system, rear

See Details
CAT 730C WW, 494,4002016
Harrisburg, PA
8,160 h Conditionsair conditionerrear view cameralightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 730C WW, 485,6452019
Bridgeport, WV
6,498 h Conditionsepa labelproduct linkrear view cameralightingrops - enclosed

See Details
MARKSMAN MANUFACTURING WATER TRLR, 7,9502022
Salida, CA
1 h

See Details
CAT WT 740 GC, 825,0002022
Salt Lake City, UT
2,790 h

See Details
CAT WT 740 GC, 530,0002020
Ogden, UT
2,645 h

See Details
CAT WT 730, 653,0002023
Vernal, UT
319 h

See Details
MultiQuip WATER TRLR, 6,8502021
Elk Grove, CA
1 hproduct link

See Details
CAT WT 740 GC, 770,0002023
Salt Lake City, UT
1,416 h

See Details
CAT 627B, 30,0001981
Salt Lake City, UT
4,057 h

See Details
CAT WT 730, 517,0002022
Salina, UT
2,658 h

See Details
Simpson CLEANING SYSTEMS WT 95005, 11,0002022
Moab, UT
47 h

See Details
CAT 621B WW, 55,5001978
Aurora, CO
18,749 h Conditions

See Details
CAT 740B WT, 315,0002015
Albuquerque, NM
11,947 h Conditions

See Details
MultiQuip WT5C, 6,4022021
Yakima, WA

See Details
Mega 12,000 TWR, 76,8502021
El Paso, TX
1 h

See Details

Water Tankers