Quick Search

CAT CT660S SBA

CAT CT660S SBA

Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT CT660S SBA
WAGNER EQUIPMENT CO.
CategoryWater Tankers
Serial Number1HTJGTKT8DJ153480
Unit Number520461
Catalog Number10112176
Year2012
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2012 CATERPILLAR CT660S SBA 6X4
350008 MILES/01/25/24
350008/11049 ENG HR/2576 IDLE HR
6 X4 DRIVELINE, SBA 116" AXLES
8 ALUMINUM WHEELS & MUD FLAPS,
AIR BRAKES, ABS W/ADJUSTERS
AIR CONDITIONER,HEATER,DEFROST,
AIR RIDE CAB, ENGINE BRAKE,
ALUMINUM DUMP BOX 19'6" X 4'10"
ALUMINUM STACKS,BUMPER, SHIELD,
AM-FM,BLTH RADIO, SUN SHADE,
ANALOG DISPLAY,GAUGE CLUSTER
AS IS / AS RECEIVED
CONSIGNMENT / BEAMAN, SCOTT
D.O.T BRAKE,SIGNAL,DAYLIGHT LAMP
DOUBLE DIFFERENTIAL LOCK
ELECTRIC ROLL TARP, CAB CONTROLS
ELECTRIC STARTER, SIDE BOARDS,
ENGINE,C13, 12.5L, 475HP,
EXHAUST SYSTEM MUFFLER & TAIL
EXTERIOR MIRRORS,RH/LH
FIRE EXTINGUISHER, TRAVEL ALARM
FLOOR MAT, PWR LOCKS,WINDOWS,
HAULMAX SUSPENSION
LIGHTING,HALOGEN HEADLAMP & WORK
ON HIGHWAY, DAY CAB DUMP TRUCK
Online Owner's Manual
PAINT: ENAMEL DARK RED
POLY FRONT FENDERS, TOWBAR,
REARVIEW MIRROR, DOME LIGHT
SEAT,OPERATOR & PASSENGER, CLOTH
STD FRAME, W/CROSS MEMBERS
TAILGATE, LIFT GATE TO BOX
TIRES REAR:225/70R22.5 ROADMASTE
TIRES,ROADMASTER 425/65R23.5
TRANSMISSION,CX31 AUTO SF F6-R1
VIN# 1HTJGTKT8DJ153480
WASHER-WIPERS,INT,3SPD
WHEELBASE, 246", BLOCK HEATER,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • No
  • Good
  • GoodHood strut is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • GoodRight side mirror is broken
  • Good
  • Good
  • GoodDrivers seat showing some wear.
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Check engine light is on, customer is having it checked out by local truck shop.
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • No
  • No leaks noted, customer transmission shifts as it should.
  • Good
steering
  • No leaks noted
brake
100
  • Holding good air pressure
  • Good
hydraulics
  • No
final drives
100
  • Good
tires
  • No
  • Aluminum wheels
  • Fronts: 425/65R23.5 Rears:11R245 Tag: 225/70R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontRoadmaster RM 332 WBNoNoNo
Left RearRoadmaster RM 852NoNoNo
Right FrontRoadmaster RM 332 WBNoNoNo
Right RearRoadmaster RM 852NoNoNo
comments, misc. repairs, general remarks
  • Consignment Inspection 2/25/2024.
  • 35,008 miles - 11,049 engine hours - 2,576 idle hours
  • Inspector does not have a CDL, did not drive the truck. Customer reports other than the check engine light, the truck runs well, shifts and operates as it should.
  • Will need a new tarp it was damaged during transport. Box length is approximately 19’ 6”
  • Customer purchased the truck out of Pennsylvania in December 2023, and realizes now realizes that the frame is not long enough for their intended use.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering