Caterpillar WT 730

Caterpillar WT 730

Price
584,000 USD
Year
2021
Working hours
932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar WT 730
CategoryWater Tankers
Serial Number3T301520
Unit NumberAA008348
Catalog NumberCU4787530
Manufacturing Year2021
Hours932 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax584,000 USD
Tax USD
Price Including Tax USD
Details
Additional information6000 GALLON WATER TANK
PRICED NEW 05/20/21 KR (GROUNDFORCE 6000 GL WATER TANK)
ROW ENGINE ARRANGEMENT
ROLL ON-ROLL OFF
SEAT BELT, W/ INDICATION
NO SOUND SUPPRESSION
LANE 3 ORDER
SEAT, DELUXE
NO ROOF LIGHTS
AID, COLD WEATHER STARTING
TANK, STANDARD FUEL
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
FILM GROUP, ANSI
STANDARD CAB
AM/FM RADIO (BLUETOOTH READY)
NO TAILGATE
DIRECT SHIP TO CUSTOMER - WASH
GROUP, ETHER
NO MACHINE SECURITY SYSTEM
PREPARATION FOR INSPECTION
NO PAYLOAD
PRODUCT LINK, CELLULAR PLE641
TIRES, 23.5R25 MX ** X DEFEND
WIPER, REAR
HEATER, ENGINE COOLANT, 120V
CHASSIS, STANDARD (NO BODY)
712-6K-RENTAL 6K WATER BODY KIT
Features
Additional information6000 GALLON WATER TANK
PRICED NEW 05/20/21 KR (GROUNDFORCE 6000 GL WATER TANK)
ROW ENGINE ARRANGEMENT
ROLL ON-ROLL OFF
SEAT BELT, W/ INDICATION
NO SOUND SUPPRESSION
LANE 3 ORDER
SEAT, DELUXE
NO ROOF LIGHTS
AID, COLD WEATHER STARTING
TANK, STANDARD FUEL
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
FILM GROUP, ANSI
STANDARD CAB
AM/FM RADIO (BLUETOOTH READY)
NO TAILGATE
DIRECT SHIP TO CUSTOMER - WASH
GROUP, ETHER
NO MACHINE SECURITY SYSTEM
PREPARATION FOR INSPECTION
NO PAYLOAD
PRODUCT LINK, CELLULAR PLE641
TIRES, 23.5R25 MX ** X DEFEND
WIPER, REAR
HEATER, ENGINE COOLANT, 120V
CHASSIS, STANDARD (NO BODY)
712-6K-RENTAL 6K WATER BODY KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone