Currently 18054 machines for sale
Quick Search

Used Vibratory Plate Compactors for Sale

Demanding compaction applications call for trustworthy equipment solutions. With the right vibratory plate compactor, you can take on a diverse range of projects and capitalize on the full potential of your fleet. That’s why at Cat Used, we display a variety of used plate compactors for sale from our Cat® dealers. Our vast network of dealers allows you to access high-quality used equipment from almost anywhere.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
vibratory plate compactor
x
22 Search results for "Current filter"
Displaying: 1 - 22 Sort by: 
Rammer 1600, 13,500
Madison, WI
Conditions

See Details
MultiQuip VP MVC82, 2,0002000
Moab, UT
1 h

See Details
MultiQuip VP MVH508, 16,1602023
Salina, UT
52 h

See Details
MultiQuip VP MVH508, 20,2002022
Lindon, UT
227 h

See Details
MultiQuip VP MVH508, 14,3652020
Hurricane, UT
209 h

See Details
MultiQuip VP MVH508, 17,5002023
Salt Lake City, UT
121 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
63 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
76 h

See Details
MultiQuip VP MVH508, 20,2002022
Salt Lake City, UT
1 h

See Details
MultiQuip VP MVH508, 20,2002023
Salt Lake City, UT
42 h

See Details
MultiQuip VP MVC88, 2,6002023
Salt Lake City, UT

See Details
MultiQuip VP MVH508, 20,2002024
Salt Lake City, UT

See Details
MultiQuip VP MVC82, 2,1002022
Moab, UT
1 h

See Details
MultiQuip VP MVH508, 20,2002024
Salt Lake City, UT

See Details
MultiQuip VP MVC88, 2,1752021
Hurricane, UT
9 h

See Details
MultiQuip VP MVC88, 2,2502020
Ely, NV
20 h

See Details
MultiQuip VP MVC88, 2,5852022
Salina, UT
1 h

See Details
Husqvarna VP LF75, 2,5002022
Hurricane, UT
1 h

See Details
Weber CF1, 8562015
Laatzen
3 h

See Details
Weber CR-3HD2011
Mittenwalde/ot Schenkendorf
1 h

See Details

vibratory plate compactor