Quick Search

MultiQuip VP MVH508

MultiQuip VP MVH508

Year
2023
Working hours
76 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandMultiQuip VP MVH508
Wheeler Machinery Co.
Categoryvibratory plate compactor
Serial NumberJ-10016
Unit NumberVP1636
Catalog Number10074434
Year2023
Hours76 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax20,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information20" X 35" PLATE
AIR-COOLED, SINGLE-CYCLINDER
CENTRIFUGAL FORCE: 14,613 LBS
COMPACTION DEPTH: UP TO 40"
HATZ DIESEL
MULTIQUIP
OPERATING WEIGHT: 1182 LBS.
ORDERED FOR 2023 STOCK 05.18.23 LSL (MQ)
REVERSIBLE VIBRATORY PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering