Quick Search

MultiQuip VP MVC88

MultiQuip VP MVC88

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandMultiQuip VP MVC88
Wheeler Machinery Co.
Categoryvibratory plate compactor
Serial NumberG-16186
Unit NumberVP1379
Catalog Number4899754
Year2022
Hours1 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax2,585 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, SINGLE-CYCLINDER
BASEPLATE: 19.7" X 20.7"
CENTRIFUGAL FORCE: 3450 LBS.
COMPACTION DEPTH: UP TO 12"
HONDA 4.8HP, GASOLINE, 4-CYCLE
OPERATING WEIGHT: 202 LBS.
SMURF BUILDING 11.21.22 JLB
VIBRATORY PLATE COMPACTOR
WATER TANK: 11 QT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering