2022 MultiQuip VP MVC82 For Sale - 1,550 USD | Cat Used
Quick Search

MultiQuip VP MVC82

MultiQuip VP MVC82

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Moab, UT
Basic information
BrandMultiQuip VP MVC82
Wheeler Machinery Co.
Categoryvibratory plate compactor
Serial NumberH-15166
Unit NumberVP1626
Catalog Number10120542
Year2022
Hours1 h
CountryUnited States
LocationMoab, United States
Pricing
Price Excluding Tax1,550 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, SINGLE-CYCLINDER
BASEPLATE: 17.7" X 22"
CENTRIFUGAL FORCE: 3080 LBS.
COMPACTION DEPTH: UP TO 12"
HONDA 4.8HP, GASOLINE, 4-CYCLE
PRICED 8/29/24 WJ
VIBRATORY PLATE COMPACTOR
WATER TANK: 11.5 QT
YPERATING WEIGHT: 181 LBS.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering